LI-OV9281-MIPI-RS-85H

1MP RAW OV9281 MONO mobile camera

$59.00

230 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Focusing Range: 22cm ~ Infinity
Focal Length: 2.3mm
F Number: 2.2
FOV (H): 86.6°
TV Distortion: < -20%
IR Cut Filter: 850 nm bandpass filter
Sensor: Global Shutter OV9281 Mono
Maximum Frame Rate: 120 fps @ 1280 x 800
Interface: 2-lane MIPI CSI-2
Module Size: 8 x 8 mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

No. Name No. Name No. Name No. Name No. Name
1 SID 6 CAM_SDA 11 GND 16 MIPI_CLK- 21 DVDD1V2
2 GPIO 7 RESET/SHUTDOWN 12 MIPI_D0+ 17 GND 22 IOVDD1V8
3 GND 8 GND 13 MIPI_D0- 18 MIPI_D1+ 23 GND
4 XCLK 9 FSIN 14 GND 19 MIPI_D1- 24 AVDD2V8
5 CAM_SCL 10 STROBE 15 MIPI_CLK+ 20 GND 25 AGND