Camera Specification:
LI-OV64B40-MIPI-68H
64MP color RAW OV64B40 mobile camera
$169.00
20 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
64MP color RAW OV64B40 mobile camera
$169.00
20 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Maximum Frame Rate: | 15 fps @ 9248 × 6944 |
| Output Format: |
10-bit RAW |
| Focusing Range: |
4.5 m ~ Infinity |
| FOV (H): | 68° |
| TV Distortion: | <-1 % |
| Filter Type: |
650nm IR cut filter |
| Sensor: | OmniVision 1/2″ color 64MP CMOS sensor OV64B40 |
| Resolution: |
9248 (H) × 6944 (V) |
| Optical Format: |
1/2″ |
| Dynamic DPC: | Supported |
| Interface: | 4-lane MIPI CSI-2 |
| Weight: | ~ 1 g |
If you need to download the driver, please contact:support@leopardimaging.com
Smart phones
Video conferencing
PC multimedia


