Camera Specification:
LI-OS04E10-MIPI-183H
2K2K Square Resolution MIPI Mobile Module
$99.00
31 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
2K2K Square Resolution MIPI Mobile Module
$99.00
31 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sensor: | OmniVision 2K2K square resolution CMOS image sensor OS04E10 |
| Optical Format: | 1/3.111″ |
| Aperture, F/#: | 2.3 |
| Focal Length: | 1.44mm |
| Resolution: | 2048 (H) x 2048 (V) (active pixels) |
| Pixel Size: | 1.998 x 1.998 μm |
| Output Format: | 10-bit / 12-bit RGB RAW |
| Maximum Frame Rate: | 60 fps @ 2048 x 2048 |
| 80 fps @ 1920 x 1080 120 fps @ 1024 x 1024 240 fps @ 512 x 512 |
|
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI-CSI |
| Focusing Distance: |
12cm ~ Infinity |
| Lens FOV: | 183˚ horizontal |
| Weight: | ~ 4g |
If you need to download the driver, please contact:support@leopardimaging.com
Doorbell Security Camera
Dome / VFOV Security Camera
AR / R Pass-Through Camera
Action Camera
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here

