| Maximum Frame Rate: | 60 fps @ 2688 x 1520, 80 fps @ 1920 x 1080, 240 fps @ 1280 x 720 |
| Sensor: | OmniVision 1/3″ CMOS 4MP image sensor OS04C10 |
| Optical Format: | 1/3″ |
| Aperture, F/#: | 2.0 |
| Effective Focal Length: | 3.2 mm |
| Resolution: | 2688 (H) x 1520 (V) (active pixels) |
| Pixel Size: | 1.998 μm x 1.998 μm |
| Output Format: | 10-bit / 12-bit RGB RAW |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI D-PHY |
| Focusing Range: |
70 cm ~ Infinity |
| Lens FOV: | 107˚ horizontal |
| Weight: | ~ 3 g |
If you need to download the driver, please contact:support@leopardimaging.com
Security
Action camera
High resolution consumer camera
