Camera Specification:
LI-OG12B10-MIPI-AF-95D
12M MIPI Mobile Module
$199.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
12M MIPI Mobile Module
$199.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sensor: | OmniVision 12MP CMOS digital image sensor OG12B10 |
| Optical Format: | 1/3.571″ |
| Aperture, F/#: | 2.2 ±5 % |
| Focal Length: | 2.22 mm |
| Resolution: | 4032 (H) x 3024 (V) (active pixels) |
| Pixel Size: | 1.0 μm x 1.0 μm |
| Output Format: | 10-bit RGB RAW for normal mode; |
| 12/14-bit for HDRcombination mode; 10/8-bit RGB RAW for ULP mode |
|
| Maximum Frame Rate: | 30 fps @ 4032 x 3024 |
| 120 fps @ 2016 x 1512 | |
| Color / Mono: | Color sensor |
| Interface: | 2-lane MlPl D-PHY with speed up to 2.5 Gbps/lane |
| Focusing Distance: |
10cm ~ Infinity |
| Lens FOV: | 95˚ diagonal |
| Weight: | ~ 1g |
If you need to download the driver, please contact:support@leopardimaging.com
Mobile Smart Camera
Smart glasses
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here
