Camera Specification:
LI-OG01A10-MIPI-119H-150L
1.3MP color Global shutter RAW OG01A10 mobile camera
$99.00
18 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
1.3MP color Global shutter RAW OG01A10 mobile camera
$99.00
18 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Maximum Frame Rate: | 120 fps @ 1280 x 1024 |
| 240 fps @ 640 x 480 | |
| Output Format: |
8-bit / 10-bit RAW |
| Focusing Range: |
20 cm ~ Infinity |
| FOV (H): | 119° |
| TV Distortion: | <-22.9 % |
| Filter Type: |
650nm IR cut filter |
| Sensor: | OmniVision 1.3MP CMOS digital image color sensor OG01A10 |
| Resolution: |
1280 (H) x 1024 (V) (active pixels) |
| Optical Format: |
1/5″ |
| Shutter Type: | Global shutter |
| Interface: | 2-lane MIPI CSI-2 |
| Module Length: | 150 mm |
| Weight: | ~ 1 g |
If you need to download the driver, please contact:support@leopardimaging.com
Biometric Authentication
Drones
3D Imaging
Industrial Bar Code Scanning
Machine Vision
Industrial Automation
AR / VR
Gaming


