LI-IMX778-FLEX-101H

IMX778 MIPI camera compatible with Qualcomm® RB3 Robotics Gen 2 Development Kit and Qualcomm® Dragonwing RB8 Development Kit

$199.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Supported Platform: Qualcomm® RB3 Gen 2 Vision Kit
  Qualcomm® IQ-9075 evaluation kit (RB8)
  NOTE: Development Kit is NOT included in the product. LI-MIPI-FLEX-ADP-RB5 adaptor board is needed for the use on the above platforms. For more details, contact us.
Sensor Type: Sony Diagonal 6.4 mm STARVIS CMOS Sensor IMX778
Optical Format: 1/2.8″
Aperture, F/#: 2.6
Effective Focal Length: 2.4 mm
Resolution: 3856 (H) x 2176 (V) (active pixels)
Pixel Size: 1.45 x 1.45 μm
Output Format: 10-bit / 12-bit RAW data
Maximum Frame Rate: 10 bit: 90 fps @ all-pixel scan mode
12 bit: 60 fps @ all-pixel scan mode
Color / Mono: Color sensor
Interface: 4-lane MIPI CSI-2
Lens FOV: 101˚ horizontal
Focusing Range: 1 m ~ Infinity
Weight ~ 12 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our Qualcomm® RB3 Robotics Gen 2 and Qualcomm® Dragonwing IQ-9075 EVK platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 RP5 RB3 RB8
N/A N/A N/A N/A N/A N/A N/A

 

 

For detailed driver with version list: Click here