Camera Specification:
LI-IMX681-MIPI-AF-96D
12.19MP color RAW IMX681 mobile camera
$129.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
12.19MP color RAW IMX681 mobile camera
$129.00
Out of stock
For high volume order, please email sales@leopardimaging.com
| Auto Focus: | Supported |
| Focal Length: | 2.22 mm |
| F Number: | 2.2 |
| FOV (D): | 96° |
| TV Distortion: | < -8% |
| Sensor: | Sony 12.19MP CMOS digital image sensor IMX681 |
| Resolution: |
4032 (H) x 3024 (V) (active pixels) |
| Maximum Frame Rate: | 30 fps @ full size |
| Interface: | 2-lane MIPI CSI-2 |
| Module Size: | 8.8 x 8.8 mm |
| Weight: | ~ 2 g |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed driver: Click here
| No. | Name | No. | Name | No. | Name | No. | Name | No. | Name |
|---|---|---|---|---|---|---|---|---|---|
| 1 | MCLK | 7 | MIPI_RCP | 13 | DGND | 19 | AFGND | 25 | – |
| 2 | DGND | 8 | MIPI_RCN | 14 | SDA | 20 | AFVDD | 26 | DGND |
| 3 | – | 9 | DGND | 15 | SCL | 21 | DGND | 27 | VCAM_IO_1V8 |
| 4 | – | 10 | XVS | 16 | AVDD_2.8V | 22 | MIPI_RDP2 | 28 | VDIG_1.05V |
| 5 | MIPI_RDP1 | 11 | XCLR | 17 | – | 23 | MIPI_RDN2 | 29 | VDIG_1.05V |
| 6 | MIPI_RDN1 | 12 | – | 18 | AGND | 24 | – | 30 | VDIG_1.05V |

