Camera Specification:
LI-IMX676-FLEX-105H
$178.00
50 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$178.00
50 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Supported Platform: |
Qualcomm® RB3 Gen 2 Vision Kit |
| Qualcomm® IQ-9075 evaluation kit (RB8) | |
| NOTE: Development Kit is NOT included in the product. LI-MIPI-FLEX-ADP-RB5 adaptor board is needed for the use on the above platforms. For more details, contact us. | |
| Sensor Type: | Sony Diagonal 10.04 mm STARVIS2 CMOS Sensor IMX676 |
| Optical Format: | 1/1.6″ |
| Aperture, F/#: | 2.0 ± 5% |
| Effective Focal Length: | 4.0 ± 5% mm |
| Resolution: | 3552 (H) x 3552 (V) (active pixels) |
| Pixel Size: | 2.0 x 2.0 μm |
| Output Format: | 10-bit / 12-bit RAW data |
| Maximum Frame Rate: | 10 bit: 60 fps @ all-pixel scan mode |
| 12 bit: 30 fps @ all-pixel scan mode | |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI CSI-2 |
| Focusing Range: |
1 m ~ Infinity |
| Lens FOV: | 105˚ horizontal |
| Power Consumption: | Approx. 0.406 W (15 fps @ 3536 x 3536) |
| Weight: | ~ 12 g |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our Qualcomm® RB3 Robotics Gen 2 and Qualcomm® Dragonwing RB8 platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RP5 | RB3 | RB8 |
|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | ✔ |
For detailed driver with version list: Click here
