Camera Specification:
LI-IMX586-MIPI-AF-79D
48MP Compact Mobile Module, Weight: ~ 1 g
$169.00
14 in stock
For high volume order, please email sales@leopardimaging.com
48MP Compact Mobile Module, Weight: ~ 1 g
$169.00
14 in stock
For high volume order, please email sales@leopardimaging.com
| Sensor Type: | Sony Diagonal 8.000 mm CMOS Sensor IMX586 |
| Optical Format: | 1/2.0″ |
| Aperture, F/#: | 1.79 ± 5% |
| Effective Focal Length: | 4.74 mm |
| Resolution: | 8000 (H) x 6000 (V) (active pixels) |
| Pixel Size: | 0.8 x 0.8 μm |
| Output Format: | 8-bit / 10-bit RAW data, COMP8 |
| Maximum Frame Rate: | 30 fps @ Full resolution (QBC Re-mosaic) 30 fps @ QBC-HDR 120 fps @ 2×2 Adjacent Pixel Binning (16:9) 240 fps @ 2×2 Adjacent Pixel Binning V2H2 (16:9) |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI CSI-2 |
| Lens FOV: | 79˚ diagonal |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed driver: Click here
