Camera Specification:
LI-OX08D-MIPI-120H
8MP RAW camera compatible with Qualcomm® Robotics RB3 / RB5 / IQ-9075 EVK Development Kits
$399.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
8MP RAW camera compatible with Qualcomm® Robotics RB3 / RB5 / IQ-9075 EVK Development Kits
$399.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/1.73“ RGGB CMOS 8MP HDR image sensor OX08D10 | |
| Color sensor | |
| Supports M16 lens | |
| 4-lane MIPI CSI-2 | |
| Supported Platform: |
Qualcomm® RB3 Gen 2 Vision Kit |
| Qualcomm® Robotics RB5 Development Kit | |
| Qualcomm® Robotics IQ-9075 EVK | |
| Active Pixels: | 3840 (H) x 2160 (V) |
| Pixel Size: | 2.1 x 2.1 µm |
| IR Cut Filter: |
T=50% @ 700 ±10 nm |
| T=50% @ 410 ±10 nm | |
| Ingress Protection: |
IP40 |
| Focusing Distance: | 4m |
| Weight: | ~ 36g |
| Part#: | LI-OX08D-MIPI-120H |
If you need to download the driver, please contact:support@leopardimaging.com
FA Cameras
ITS Cameras
IoT
Robots
This camera is compatible with our USB 3.0 Tester, Qualcomm RB5, and Nvidia Jetson platforms.
| AGX Xavier | AGX Orin | Nano | TX2 | TX1 | USB3.0 | RB3 | RB5 | IQ-9075 |
|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | ✔ | ✔ | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: Coming soon…


