Camera Specification:
LI-IMX908-MIPI-140H
8.45MP STARVIS 3™ IMX908 MIPI Camera
$249.00
12 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
8.45MP STARVIS 3™ IMX908 MIPI Camera
$249.00
12 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 6.42 mm STARVIS 3™ Sensor IMX908 | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI CSI-2 | |
| Frame Rate: | 90 fps @ 3840 ×2160 |
| Output Format: | 10-bit / 12-bit RAW |
| EEPROM Memory Size |
128 Kbit |
| Resolution: | 3856 (H) × 2176 (V) (active pixels) |
| Optical Format | 1/2.8″ |
| Pixel Size: | 1.45 μm × 1.45 μm |
| Field of View (FOV): |
140˚ horizontal |
If you need to download the driver, please contact:support@leopardimaging.com
Security
Surveillance
Intelligent transportation systems
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |



