Camera Specification:
LI-IMX785-MIPI-120H
5.12MP IMX785 MIPI Camera
$249.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
5.12MP IMX785 MIPI Camera
$249.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony diagonal 9.46 m CMOS sensor IMX785 | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI CSI-2 | |
| Frame Rate: | 30 fps @ 2592 (H) x 1944 (V) |
| Output Format: | 10-bit / 12-bit RAW |
| Resolution: | 2608 (H) x 1960 (V) (Active Pixel) |
| Optical Format | 1/1.7″ |
| Pixel Size: | 2.74 x 2.74 μm |
| EEPROM Memory Size |
4 Kbit |
If you need to download the driver, please contact:support@leopardimaging.com
FA
ITS
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here

