Camera Specification:
LI-IMX492-MIPI-TFL-NL
$779.00
5 in stock
For high volume order, please email sales@leopardimaging.com
$779.00
5 in stock
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 23.1mm CMOS Image Sensor IMX492 | ||
| Mono sensor | ||
| Lens is not included | ||
| 4-lane MIPI CSI-2 | ||
| Optical Format: | Type 1.4 (23.1 mm diagonal), | |
| Multi-Aspect: 4:3 and approx. 17:9 | ||
| Active Pixels: | All Pixel | 8240 (H) × 5628 (V) |
| Approx. 17:9 | 8240 (H) × 4336 (V) | |
| 4:3 | 7456 (H) × 5628 (V) | |
| Pixel Size: | 2.315 × 2.315 µm | |
| Output Format: |
10-bit / 12-bit RAW data | |
| Lens Mount |
TFL | |
| Weight: |
~60 g |
If you need to download the driver, please contact:support@leopardimaging.com
Industria Camera
FA Camera
Surveillance
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here


