LI-VENUS-OX03F10-MIPI-120H

$359.00

6 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

OmniVision high-definition high dynamic range sensor OX03F10
Color sensor
Supports M12 lens
Active Pixels: 1920 (H) x 1536 (V)
Pixel Size: 3.0 x 3.0 μm
Connector:
30-pin MIPI connector
Maximum Frame Rate:
60 fps @ 1920 x 1536
HDR (High Dynamic Range):
Supported
LFM (LED Flicker Mitigation):
Supported
Output Format:
12-bit / 14-bit / 16-bit / 20-bit RAW
Part#: LI-VENUS-OX03F10-MIPI-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA Cameras
ITS Cameras
IoT
Robots

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier AGX Orin Nano TX2 TX1 USB3.0
N/A N/A N/A N/A N/A ✔

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…