LI-IMX832-MIPI-118H

STARVIS 2 IMX832  2.12MP Camera Module with M12 Lens

$279.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony STARVIS 2 Diagonal 6.45 mm CMOS Image Sensor IMX832
Color sensor
Supports M12 lens
MIPI CSI-2 interface
Maximum Frame Rate: 12-bit: 60 fps @ all-pixel scan mode
10-bit: 90 fps @ all-pixel scan mode
Output Format:
10-bit / 12-bit RAW data
Active Pixels: 1920 (H) x 1080 (V)
Pixel Size: 2.9 x 2.9 μm
Work Mode:
Master

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…