Camera Specification:
LI-OS12D40-CPHY-101H
11.3MP MIPI CPHY 101H Camera Module
$299.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
11.3MP MIPI CPHY 101H Camera Module
$299.00
Out of stock
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/2.49″ CMOS 11.3MP image sensor OS12D40 | |
| Color sensor | |
| Supports M12 lens | |
| 2/3 trio C-PHY, up to 1.6Gsps/trio | |
| Active Pixels: | 4512 (H) x 2512 (V) |
| IR Filter: | 660nm IR cut filter |
| Output Format: | 10-bit RGB 4-cell pattern Bayer RAW |
| Maximum Frame Rate: | 60fps @ 4512 x 2512 |
| Pixel Size: | 1.404 x 1.404 μm |
If you need to download the driver, please contact:support@leopardimaging.com
Security
Machine Vision
PC multimedia
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |


