Camera Specification:
LI-OG05B20-YUV-MIPI-090H
$399.00
10 in stock
For high volume order, please email sales@leopardimaging.com
$399.00
10 in stock
For high volume order, please email sales@leopardimaging.com
OmniVision 1/2.53″ CMOS 5MP Image Sensor OG05B20
Color sensor
Supports M12 lens
| Active Pixels: | 2592 (H) x 1944 (V) |
| Pixel Size: | 2.2 x 2.2 μm |
| Shutter: | Global shutter |
| ISP: |
Included |
| Data Format: | YUV422 |
| Maximum Frame Rate |
60fps @ full size |
| Interface: | 4-lane MIP D-PHY |
| Mount: | M12 x P0.5 |
| Focal Length: | 3.8 mm |
| FOV (H): | 90° |
| Focusing Distance: | Focus at 1.6m to cover 0.71m ~ infinity |
| Part# | LI-OG05B20-YUV-MIPI-090H |
If you need to download the driver, please contact:support@leopardimaging.com
Machine Vision
Logistics Application
Industrial Bar Code Scanning
Robotics
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | RB5 G2 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here

