Camera Specification:
LI-AR0235-IPEX-113H
AR0235 2.3MP global shutter Color Camera Module with M12 Lens
$129.00
8 in stock
For high volume order, please email sales@leopardimaging.com
AR0235 2.3MP global shutter Color Camera Module with M12 Lens
$129.00
8 in stock
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor image sensor AR0235, belongs to Hyperlux SG product family | |
| Global Shutter | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI D-PHY | |
| Optical Format: | 1/2.8″ |
| Active Pixels: | 1920 (H) x 1200 (V) |
| Not including 8 border pixels on each side |
|
| Pixel Size: | 2.8 μm |
| Output Format: |
10-bit RAW data |
| ISP: |
Not included |
| Weight: |
~ 15 g |
If you need to download the driver, please contact:support@leopardimaging.com
Bar Code Scanner
Factory Automation
Autonomous Mobile Robot (AMR)
Machine Vision
3D Scanning
Biometrics
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here

