LI-AR0822M-MIPI-126H

4K MIPI D-PHY AR0822 camera with ERS and GRR shutter type

$299.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 1/1.8-inch 8 MP CMOS Image Sensor AR0822
Mono sensor
Supports M12 lens
MIPI CSI-2 interface
ERS and GRR shutter type
Output Format: Linear: 10 bit and 12 bit
  eHDR: 10, 12, 14, 16 20 bit
Active Pixels: 3840 (H) x 2160 (V)
Frame Rate:
Linear: 4k @ 60 fps
  LI−HDR (2exp): 4k @ 30 fps
  eHDR (3exp): 4k @ 30 fps
Power Consumption: 160 mA @ 3.3 VDC (3840 x 2160 @ 18 fps )
Field of View (FOV):
126˚ horizontal
Optical Format:
1/1.8″ (8.81 mm diagonal)
Pixel Size: 2.0 µm x 2.0 µm, BSI
Weight: ~18 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Security Camera
IoT
Car DRV

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Nvidia JETSON Camera Kit: Coming soon…