Camera Specification:
LI-AGO-BOX-GM2B-8CAM-32GB
AI BOX Equipped with Maxim GMSL2 MAX96712 De-Serializer and NVIDIA Jetson 32GB AGX ORIN SOM
$4,227.00
For high volume order, please email sales@leopardimaging.com
AI BOX Equipped with Maxim GMSL2 MAX96712 De-Serializer and NVIDIA Jetson 32GB AGX ORIN SOM
$4,227.00
For high volume order, please email sales@leopardimaging.com
Different wireless communication options, such as Bluetooth, LTE, GNSS, etc., are available but not supported by default. Please contact with our sales first before placing order.
NVIDIA Jetson 32GB AGX Orin SOM: Included
Supports up to 8 GMSL2 cameras
Maxim GMSL2 MAX96712 De-Serializer
Network: 1 x RJ45 Gigabit Ethernet port
Video output: 1 x HDMI connector
UART: 1 x USB2.0 Mirco B
2 x Mini Quad FAKRA connectors for camera connection
1 x USB 3.0 Type-C (data)
1 x USB 2.0 Type-C (flashing port)
2 x USB 2.0 Type-A interfaces
1 x SIM card socket
1 x Power supply socket
5 x ANT interfaces (optional, not used by default)
Recovery, RST and PWR buttons included
| Power Supply Range: | 12 ~ 19 VDC |
| Wireless Communication Options: | WIFI & Bluetooth: Wi-Fi 2.4GHZ & 5GHz, BT 5.0 |
| LTE: 4G or 5G | |
| GNSS | |
| Ethernet: |
10/100/1000M BASE-T Ethernet |
| Power Consumption (BOX + 8 x FAKRA cameras): | ~ 40 W |
| ~ 1.5 W (20 fps @ 2880 x 1860) per FAKRA camera | |
| Weight: | ~ 1670 g |
| Part#: | LI-AGO-BOX-GM2B-8CAM-32GB |
If you need to download the driver, please contact:support@leopardimaging.com
Supported Cameras: Click Here
LI-AGO-BOX-GM2B-8CAM-32GB offers the following Wireless Communication options:
A: LTE-Main, 4G
B: LTE-Aux, 5G
C: GNSS, GPS
D: WIFI/BT, BT 5.0
They are not supported by default but can be freely combined. For inquiries or assistance, please reach out to our sales team.




