Camera Specification:
LI-MULTI-SENSOR-CPHY-FMC-101H
Stock available overseas, please contact our team at sales@leopardimaging.com
$699.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$699.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/2.49″ CMOS 11.3MP image sensor OS12D40 | |
| Provides multiple expansion connectors for leopard imaging MIPI D-PHY IPEX camera modules, and Raspberry Pi-compatible MIPI CSI-2 cameras and MIPI DSI display panels | |
| Supports M12 LENS | |
| FMC Standard Interface | |
| Compatible with Xilinx ZCU102 and ZCU104 board | |
| Maximum Image Transfer Rate: | 60 fps @ 4512 x 2512 |
| Output Format: |
10-bit RGB 4-cell pattern Bayer RAW |
| Resolution: |
4512 (H) x 2512 (V) (active pixels) |
| Pixel size: | 1.404 µm x 1.404 µm |
| Color / Mono: |
Color sensor |
| Interface (OS12D40): |
3 trio C-PHY, up to 1.6 Gsps / trio |
| Wiki Page | Click here |
| Detail driver Binaries & Patches and Source code | Click here |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
Industrial Vision and Healthcare (IVH)
Test & Measurement Equipment (TME)
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
The LI-MULTI-SENSOR-CPHY-FMC-101H features the OmniVision OS12D40 — an 11.3MP MIPI C-PHY image sensor with a 1/2.49″ optical format. In addition to the primary C-PHY camera, it provides multiple expansion connectors for leopard imaging MIPI D-PHY IPEX camera modules, and Raspberry Pi-compatible MIPI CSI-2 cameras and MIPI DSI display panels. Designed for AMD/Xilinx FMC-compatible platforms, it delivers RAW video output for flexible image processing.


