LI-USB30-OV13850

26mmx26mm USB 3.0 Camera module with OmniVision OV13850 13M AF Module,

$319.00

Image Product Quantity

LI-OV13850-MIPI-AF

47 in stock

1

LI-USB30-MIPI-TESTER V1.2

35 in stock

1

For high volume order, please email sales@leopardimaging.com

Omnivision OV13850 13M pixels Sensor
Auto Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface

Active pixel: 4224H x 3136V
Frame rate: 5fps@Full Resolution
Optical format: 1/3.06″
Pixel size: 1.12×1.12um
Module Compact size: 8.5×8.5mm
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-OV13850
OV13850 Module Spec Click here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A