LI-USB30-AR023ZWDRB

$479.00

 

 

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
ON Semiconductor AR023Z 1080p HD Sensor
USB 3.0 Super Speed support
YUV output without compression
Support External Trigger, Software Trigger
Support register access function
Support 1080P WDR
Support standard CS lens (lens not included)
Optical format:1/2.7"
Resolution@Frame rate:1920x1080@30fps
Power: USB +5VDC powered device
Compact size:30mmx30mm
Accessories:Trigger Cable: LI-USB3-TRIG-CABLE
Compatible with Baidu Apollo platform

 

 

简体中文English