LI-IMX390-GMSL2

$429.00$539.00

LI-IMX390-GMSL2 1080p HDR GMSL2 Serial Camera

Description

Camera Specification
IMX390 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Jetson Camera Kit 
LI-JEVA-IMX390-GMSL2Click Here

Features 
Sony IMX390 Sensor
Support WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60 / 120 / 200
GMSL2 Serial Coax Interface with PoC
Waterproof
IP67 (Up to IP69K)
Active pixel: 1937H x 1217V
Frame rate: 30fps
Optical format: 1/2.7"
Pixel size: 3x3um
Power: PoC +4 ~ 12VDC power source
Compact size: 30mmx30mmx20mm
Part#: LI-IMX390-GMSL2-xxxH (FOVH 60 / 120 / 200)
USB 3.0 EVA Kit Part#: LI-USB30-IMX390-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

IMX390 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX390-GMSL2-xxxH
Power over Cable: +5VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include:1. Serial Camera: LI-IMX390-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

简体中文English