LI-IMX274MIPI-FMC

$299.00

17 in stock

For high volume order, please email sales@leopardimaging.com

Categories: Platform Partners, AMD
Tag:
1/2.5″ 8.51M CMOS HD digital imager
12-bit digital output with line and frame synchronization
Simple two-wire serial interface
Superior low-light performance
Low noise CMOS imaging technology that achieves CCD image quality
FMC Standard Interface
Compatible with Xilinx ZCU102 and ZCU104 board
Built-in IR Cutting Filter Switcher
Pixel size: 1.62 x 1.62 μm
Wiki Page Click here
Detail driver Binaries & Patches and Source code Click here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive camera development
Digtial video camera development
High resolution surveillance IP network camera
High resolution video conference camera

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-IMX274MIPI-FMC is a high-resolution digital camera board. It incorporates an Sony 1/2.5″ CMOS digital image sensor with an active imaging pixel array of 3864 (H) x2196 (V). The LI-IMX274MIPI-FMC camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.