LI-IMX662-RV-GigE-118H

IMX662 Camera Module with Rockchip RV1126 Processor

$399.00

Image Product Quantity

LI-IMX662-RV-GigE-118H (CAMERA ONLY)

9 in stock (can be backordered)

1

LI-8P-M12-RJ45-5M Cable

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Categories: Industrial IP Cameras
Tag:
Sony STARVIS 2 Diagonal 6.45 mm CMOS Image Sensor IMX662
Rockchip RV1126 Processor: Quad core ARM Cortex-A7 and RISC-V MCU
2.0Tops NPU, support INT8 /  INT16
Up to 3 sensor simultaneous input
4K H.264 / H.265 encoder and decoder
Color / Mono: Color sensor
Active Pixels: 1937 (H) x 1097 (V)
Frame Rate: 30 fps @ 1920 ×1080
Output Format: Compressed MJPEG, H.265 and H.264 formats
Optical Format: 1/2.8″
Pixel Size: 2.9 x 2.9 μm
Lens FOV: 118˚ horizontal
Power Supply: POE (Default) / External 12 VDC from M8 CONN
Ingress Protection: IP67
Power Consumption: ~ 1.9 W
Weight:  ~ 205 g
Part#: LI-IMX662-RV-GigE-118H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com