| ON Semiconductor 2.3MP CMOS Image Sensor AR0234CS | |
| Color Sensor | |
| GMSL2 Serializer | |
| Certification | FCC, CE |
| Recommended Working Distance: | 1.0 ~ 8.0 m |
| Lens: | FOV H 121.5° |
| Active Pixels: | 1920 (H) x 1200 (V) |
| IMU: | Included |
| Frame Rate: | 60 fps @ 1920 × 1200 |
| Optical Format: | 1/2.6″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-AR0234CS-STEREO-GMSL2-30 |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0234CS-STEREO-GMSL2-30 |
If you need to download the driver, please contact:support@leopardimaging.com
Bar Code Scanner
Depth Sensing
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision
Camera Tool Source Code in C#
Capture & Display
Register Access Function
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Thor(MIPI version) | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here
| Jetson AGX Xavier Driver Guide: | Click here |
| Jetson AGX Orin Driver Guide: | Click here |
| ISAAC ROS Argus Camera: | Click here |
| ISAAC ROS DNN Stereo Disparity |
Click here |


