Camera Specification:
LI-USB30-S5K2G1-FP4-120H
7.4MP S5K2G1 FPD-Link IV Camera
$679.00
For high volume order, please email sales@leopardimaging.com
7.4MP S5K2G1 FPD-Link IV Camera
$679.00
For high volume order, please email sales@leopardimaging.com
| Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1 | |
| RCCB Sensor | |
| Coax Serial real time streaming | |
| FPD-Link IV Serializer | |
| Lens: FOV H 120Ëš | |
| Resolution: | 3840 x 1920 @ 16 fps |
| Optical format: | 1/1.7″ |
| Pixel size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Compact size: | 30 (L) x 30 (W) mm |
| Part#: | LI-USB30-S5K2G1-FP4-120H |
If you need to download the driver, please contact:support@leopardimaging.com
High Performance ADAS
Autonomous Driving
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-S5K2G1-FP4-120H |
| Kit Includes: | 1. Serial Camera: LI-S5K2G1-FP4-120H x 1 |
| 2. DeSer Board: LI-FPDLINKIV-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function

