LI-AR0827-GMSL3-120H

$579.00

Image Product Quantity

LI-AR0827-GMSL3-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

345 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

 

ON Semiconductor AR0827 8.3MP CMOS RGGB Sensor
ADI GMSL2 MAX96793
Lens: FOV H 120˚
Frame Rate: 60 fps @ 3840 x 2160
Output Format:
10, 12, 16, 24 and 28-bit RAW data
HDR (High Dynamic Range):
Supported
LFM (LED Flicker Mitigation):
Supported
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Color / Mono:
Color
Resolution: 3840 (H) x 2160 (V) (active pixels)
Power Supply Range: 9 ~ 19 VDC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
In-Cabin Occupancy Monitor

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00