LI-VENUS-ISX031-GM2B-195H

Venus ISX031 96717 Camera Module

$469.00

Image Product Quantity

LI-VENUS-ISX031-GM2B-195H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

728 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.45 mm CMOS Image Sensor ISX031
GMSL2 Serializer MAX96717
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 195˚
Resolution: 1937 (H) x 1553 (V) (active pixels)
Frame Rate: 30 fps @ 1920 x 1536 (based on ISP)
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
Output Format: YUV422
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-ISX031-GM2B-195H
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-ISX031-GM2B-195H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00