LI-IMX908-GM2B-140H

Sony STARVIS 3™ color sensor IMX908 comes with MAX96717G

$399.00

Image Product Quantity

LI-IMX908-GM2B-140H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.42 mm STARVIS 3™ Sensor IMX908
Color sensor
ADI MAX96717G GMSL2 serializer
Supports M12 lens
FAKRA Z TYPE
Frame Rate: 30 fps @ 3840 ×2160
Output Format: 10-bit / 12-bit RAW
EEPROM Memory Size:
128 Kbit
HDR (High Dynamic Range): Digital overlap HDR, Hybrid HDR3
  Clear HDR, Clear HDR3
Resolution: 3856 (H) × 2176 (V) (active pixels)
Optical Format: 1/2.8″
Pixel Size: 1.45 μm × 1.45 μm
Field of View (FOV):
140˚ horizontal
Ingress Protection: No waterproof

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Security & Surveillance Systems
Embedded vision systems

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.