LI-IMX676-GM2B-115H

Sony STARVIS 2 color sensor IMX676 comes with MAX96717G

$439.00

Image Product Quantity

LI-IMX676-GM2B-115H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 10.04 mm CMOS Image Sensor IMX676
Color sensor
ADI MAX96717G GMSL2 serializer
Supports M12 lens
FAKRA Z TYPE
Frame Rate: 35 fps @ 3536 × 3536
Output Format: 10-bit / 12-bit RAW
EEPROM Memory Size:
64 Kbit
HDR (High Dynamic Range): Supported
Resolution: 3552 (H) x 3552 (V) (active pixels)
Optical Format: 1/1.6″
Pixel Size: 2.0 μm × 2.0 μm
Field of View (FOV):
115˚ horizontal
Ingress Protection: No waterproof

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Security & Surveillance Camera
IoT
Robots
Industrial

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.