LI-OV10635-SER-112H

LI-OV10635-SER 720p WDR Serial Camera

$299.00

50 in stock

For high volume order, please email sales@leopardimaging.com

Omnivision 1M pixels Sensor OV10635
Support WDR (Wide Dynamic Range)
Tuned YUV data Coax Serial real-time streaming
M12 lens mount support
Serial Coax Interface with PoC

Lens: FOV H 112°
Active pixel: 1280 (H) x 800 (V)
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 4.2 x 4.2 μm
Compact size: 26 x 26 mm
Part#: LI-OV10635-SER-xxxH (057H or 112H)
USB 3.0 EVA Kit Part#: LI-USB30-OV10635-SER -xxxH (057H or 112H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera

Source Code in C#
Capture & Display
Register access function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • E3292B-R1

    E3292B-R1

    $45.00
  • M127B0618WR2

    M127B0618WR2

    $45.00