LI-OX03H10-APHY-120H

OX03H10 APHY Camera

$489.00

Image Product Quantity

LI-OX03H10-APHY-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

343 in stock (can be backordered)

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision high-definition high dynamic range sensor OX03H10
Color Sensor
Valens serializer VA7031
Lens: FOV H 120°
IP Rating: IP69K
Maximum Frame Rate: 60 fps @ 1920 x 1536
Output Format: uncompressed 24-bit,
20/16/14/12-bit (PWL) combined HDR (4 captures)
Active Pixels: 1920 (H) x 1536 (V)
Optical Format: 1/2.44″
Pixel Size: 3.0 x 3.0 μm
EEPROM Memory Size:
64 Kbit
Power Supply Range: 9 ~ 19 VDC
Connector:
FAKRA Z TYPE

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– SVS
– Rear View Camera
– Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00