FREMONT, Calif., March 18, 2025 — Leopard Imaging Inc. (Leopard Imaging), a global leader in intelligent vision solutions, in collaboration with Lattice Semiconductor and NVIDIA, is set to unveil its next-generation Multi-Gigabit Ethernet AI Perception Solution at NVIDIA GTC 2025. This cutting-edge technology, designed for NVIDIA IGX Orin and NVIDIA Jetson AGX Orin platforms, will be showcased live, demonstrating its ability to deliver low-latency, high-bandwidth AI-driven sensor connectivity for robotics, industrial automation, and autonomous systems.
The new Multi-Gigabit Ethernet AI Perception Solution is based on Lattice CertusPro™- NX FPGA and NVIDIA Holoscan Sensor Bridge to streamline near real-time AI processing by seamlessly connecting sensors to powerful compute platforms. The Sensor Bridge Reference Design, running on Lattice CertusPro-NX FPGA, provides: Low-latency data transmission from sensors to compute systems; Support for up to 2x 10G Ethernet channels for high-speed AI applications; Flexible sensor interfacing using AXI stream port, APB control bus, and standard APIs; Holoscan integration for AI-driven near real-time insights; NVIDIA GPUDirect RDMA support for high-performance data processing.
Leopard Imaging introduces the LI-JETSON-IMX715-DUAL-080H module and kit, showcasing its MIPI IPEX modules, all compatible with NVIDIA Holoscan. For developers, Leopard Imaging’s LI-ISX031-ST80-10GigE-118H and LI-VB1940-ST100-10GIGE-120H, offer ready-to-deploy imaging solutions powered by Holoscan Sensor Bridge. Both cameras come in a fully enclosed box, while the VB1940 – powered stereo camera is also available in a finished design, ensuring high performance and reliability across robotics, healthcare, and automation.
NVIDIA Holoscan Sensor Bridge handles high-bandwidth sensor data over Ethernet, enabling near real-time AI processing. Integrated with Leopard Imaging’s camera solutions, it ensures seamless perception data acquisition on NVIDIA IGX Orin and Jetson AGX Orin platforms.
The NVIDIA Holoscan platform is a real-time Edge AI solution optimized for sensor-based applications in healthcare, robotics, and industrial automation. By integrating Leopard Imaging’s camera solutions powered by Holoscan Sensor Bridge, developers can accelerate AI workflows through high-speed Ethernet connectivity and real-time data processing on NVIDIA IGX Orin and Jetson AGX Orin.
During NVIDIA GTC 2025, Leopard Imaging will showcase the live demo, together with other advanced imaging solutions at Booth No. 248, March 18th – 21st. To arrange a meeting, please contact marketing@leopardimaging.com
About Leopard Imaging Inc.
Founded in 2008, Leopard Imaging is a global leader in high-definition embedded cameras and AI-based imaging solutions. Specializing in core technologies that enhance image processing, Leopard Imaging serves various industries, including automotive, aerospace, drones, IoT, and robotics. Offering both original equipment manufacturer (OEM) and original design manufacturer (ODM) services, in both the U.S. and offshore, Leopard Imaging provides customized camera solutions for some of the most prestigious organizations worldwide. As an NVIDIA Elite Partner, Leopard Imaging holds quality management certifications such as IATF16949 for the automotive industry and AS9100D for the aerospace industry, ensuring the highest standards in its products and services.
Press Contact
Cathy Zhao
marketing@leopardimaging.com
+1 408-263-0988