Our Featured Static Demos
LI-AR0234CS-STEREO-GMSL2-30
The LI-AR0234CS-STEREO-GMSL2-30 is the professional 3D depth camera where cutting-edge technology meets effortless usability. Equipped with ON Semiconductor 2.3MP CMOS digital image sensor AR0234CS, our HAWK provides unparalleled depth sensing capabilities, allowing ease while teams or enthusiasts work at the edge of ADAS, autonomous driving, robotics and immersive enjoyments.
LI-AR0234CS-ST5-GM2C-120H
The LI-AR0234CS-ST55-GM2C-120H is the professional 3D depth camera where cutting-edge technology meets effortless usability. Equipped with ON Semiconductor 2.3MP CMOS digital image sensor AR0234CS, our camera provides unparalleled depth sensing capabilities, allowing ease while teams or enthusiasts work at the edge of ADAS, autonomous driving, robotics and immersive enjoyments.
LI-AR0820-GMSL2-110H
The AR0820 camera module features an 8.3MP CMOS RCCB sensor with a maximum resolution of 3840 x 2160 pixels and a 1/2″ optical format. It delivers 12-bit RAW data output and supports 12V power. Equipped with a GMSL2 serializer and a FAKRA Z-type connector, the module ensures robust connectivity. Designed for durability, it is IP67-rated for water resistance and operates in extreme temperatures ranging from -40°C to +85°C. The compact module measures 30 x 30 x 29.2 mm and weighs 45 g, making it ideal for demanding environments.
LI-LEO-OX08B40-OAX40-GM2A-060H-M12
The LI-LEO-OX08B40-OAX40-GM2A-xxxH is equipped with OmniVision CMOS high-definition high dynamic range sensor OX08B40, automotive ISP OAX4000 and Maxim GMSL2 serializer MAX9295. This camera outputs 3840 x 2160 image data.
LI-OV2311-VCSEL-GMSL2-055H
The LI-OV2311-VCSEL-GMSL2-055H is equipped with OmniVision 2MP CMOS image sensor OV2311, Maxim serializer MAX96717F and VCSEL. This camera outputs 1600 x1300 RAWimagedata.
LI-IMX274-MIPI
The LI-IMX274-MIPI-M12 is a MIPI CSI-2 camera equipped with Sony diagonal 7.20 mm (Type 1/2.5) CMOS image sensor IMX274 which could achieve low power consumption, high sensitivity, no smear and low dark current. This camera outputs 10-bit / 12-bit RAW data.
LI-OV5640-MIPI-AF
The LI-OV5640-MIPI-AF camera module offers a compact design measuring 36.25 x 8.50 x 5.50 mm and features the OV5640 sensor with a QSXGA resolution of 2592 x 1944 pixels. It supports multiple output formats, including 1080P at 30 fps, 720P at 60 fps, and VGA at 90 fps. The module includes a 1/4″ lens with a 65° ± 3° field of view and a focus range from 10 cm to infinity. Designed for versatility, it features a rolling shutter, 8-bit/10-bit RGB RAW output, and operates within a temperature range of -30°C to 70°C. The module’s power supply requirements include 1.5V for the core, 2.8V typical for analog power, and 1.8V/2.8V for I/O.
LI-IMX563-MIPI-AF
The LI-IMX563-MIPI-AF is equipped with Sony diagonal 7.05 mm (Type 1/2.55) 12MP CMOS image sensor IMX563 which could achieve high speed image capturing, high sensitivity and low noise image.This camera is assembled with TLensfor auto focus and outputs RAW data.
LI-IPX-KW33000-MIPI-TOF-088H
This camera solution is compatible with the NVIDIA® Jetson AGX Orin Developer Kit and USB30 Kit, featuring the LI-IPEX-FPC24-ADP adapter board. It integrates the Nuvoton VGA-Pixel TOF and IR Image Sensor KW33000A1K with a resolution of 640 x 480 active pixels. Equipped with a 940 nm dot and flood VCSEL, it supports 2-lane MIPI and 12-bit RAW output, ensuring reliable performance for various imaging applications.