Camera Specification:
LI-IMX832-MIPI-118H
STARVIS 2 IMX832 2.12MP Camera Module with M12 Lens
$279.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
STARVIS 2 IMX832 2.12MP Camera Module with M12 Lens
$279.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sony STARVIS 2 Diagonal 6.45 mm CMOS Image Sensor IMX832 | |
| Color sensor | |
| Supports M12 lens | |
| MIPI CSI-2 interface | |
| Maximum Frame Rate: | 12-bit: 60 fps @ all-pixel scan mode 10-bit: 90 fps @ all-pixel scan mode |
| Output Format: |
10-bit / 12-bit RAW data |
| Active Pixels: | 1920 (H) x 1080 (V) |
| Pixel Size: | 2.9 x 2.9 μm |
| Work Mode: |
Master |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |