LI-VD1943-MIPI-062H-AF

global rolling shutter RGB-NIR camera module

 

$119.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Maximum Frame Rate: 100 fps @ full resolution (GS)
  50 fps @ full resolution (RS)
Output Format:
8-bit / 10-bit RGB RAW
Focusing Range:
10 cm ~ Infinity
Auto Focus:
Supported
FOV (H): 62°
TV Distortion: <-1.5 %
Filter Type:
Visible + 940nm dual bandpass filter
Sensor: STMicroelectronics 5.1MP RGB-NIR Bayer image sensor VD1943
Resolution:
2560 (H) × 1984 (V)
Optical Format:
1/2.5”
Shutter Type: Global shutter (GS) & Rolling shutter(RS)
Interface: 4-lane MIPI CSI-2
Weight: ~ 1 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Consumer
Industrial