LI-OV64B40-MIPI-68H

64MP color  RAW OV64B40 mobile camera

 

$169.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Maximum Frame Rate: 15 fps @ 9248 × 6944
Output Format:
10-bit RAW
Focusing Range:
4.5 m ~ Infinity
FOV (H): 68°
TV Distortion: <-1 %
Filter Type:
650nm IR cut filter
Sensor: OmniVision 1/2″ color 64MP CMOS sensor OV64B40
Resolution:
9248 (H) × 6944 (V)
Optical Format:
1/2″
Dynamic DPC: Supported
Interface: 4-lane MIPI CSI-2
Weight: ~ 1 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Smart phones
Video conferencing
PC multimedia