EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD
| Compatible with Qualcomm SA8650 (Ride) devices | |
| OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S | |
| Global shutter | |
| GMSL2 ADI MAX96717G serializer | |
| Visible + 940 nm band pass filter | |
| Output Format: | RAW RGB-IR |
| Color / Mono: | RGB-IR |
| Resolution: | 2592 (H) x 1944 (V) (active pixels) |
| Optical Format: | 1/2.5″ |
| Pixel Size: | 2.2 x 2.2 μm |
| Lens: | FOV H 143° |
| Focusing Distance: | 50 cm |
| Part#: | LI-OX05B1S-VCSEL-OMS-96717-143H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OX05B1S-VCSEL-OMS-96717-143H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
Camera Tool Source Code in C#
Capture & Display
Register Access Function
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here