Camera Specification:
LI-THOR-BOX-GM2B
AI BOX Equipped with Maxim GMSL2 MAX96712 De-Serializer and NVIDIA Jetson AGX Thor SOM
$8,500.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
AI BOX Equipped with Maxim GMSL2 MAX96712 De-Serializer and NVIDIA Jetson AGX Thor SOM
$8,500.00
For high volume order, please email sales@leopardimaging.com
Different wireless communication options, such as Bluetooth, Cellular etc., are available but not supported by default. Please contact with our sales first before placing order.
Pre-integrated with NVIDIA Jetson Thor T5000 SOM
Supports up to 8 GMSL2 cameras via 2 x Mini Quad FAKRA
ADI GMSL2 MAX96712 De-Serializer
Network: 1× Gigabit RJ45 + 1× 10G RJ45 + 1× 10G SFP+
Video output: 1 x HDMI v2.1 + 1× DisplayPort 1.4
USB: 1x USB2.0 Mirco B + 2× USB2.0 Type-A + 2× USB3.2 Type-C
Other I/O: 1× FAN interface (4-pin), 1× Audio 3.5 mm Jack, STATUS and PWR LEDs, Recovery, RST buttons
| Power Supply Range: | 12V ~ 30V DC |
| Note: 24 VDC by default. | |
| Wireless Communication Options: | WIFI & Bluetooth: Wi-Fi 2.4GHZ & 5GHz, BT 5.0 |
| Cellular: 4G LTE or 5G NR | |
| Storage: |
1× M.2 Key-M PCIe slot for SSD |
| Weight: | ~ 2600 g |
| Part#: | LI-THOR-BOX-GM2B |
If you need to download the driver, please contact:support@leopardimaging.com
Supported Cameras: Click Here
Options for wireless modules
– WIFI & Bluetooth: Wi-Fi 2.4GHz & 5GHz, BT 5.0
– Cellular: 4G LTE or 5G NR
They are not supported by default but can be freely combined. For inquiries or assistance, please reach out to our sales team.