Camera Specification:
LI-IMX06A-CPHY-NL
Stock available overseas, please contact our team at sales@leopardimaging.com
$799.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$799.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 16.384 mm (Type 1/0.98) 50.3Mega-Pixel CMOS Image Sensor IMX06A | |
| Color sensor | |
| Lens is not included | |
| 2/3 trio C-PHY, up to 6 Gsps/trio | |
| Maximum Frame Rate: |
Full Resolution: 8192 x 6144 (50.3MP) @ up to 15 fps |
| 4×2 Pixel Binning (16:9): up to 120 fps | |
| Output Format: |
10-bit / 12-bit / 14-bit raw |
| Optical Format: | 1/0.98″ |
| Active Pixels: | 8192 (H) × 6144 (V) (active pixels) |
| Pixel Size: | 1.6 μm × 1.6 μm |
| Lens Mount: |
C-Mount |
| Weight: |
~23 g |
If you need to download the driver, please contact:support@leopardimaging.com
Cellular phone
Tablet PC
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here