LI-IMX06A-DPHY-NL

$799.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 16.384 mm (Type 1/0.98) 50.3Mega-Pixel CMOS Image Sensor IMX06A
Color sensor
Lens is not included
4-lane MIPI D-PHY
Maximum Frame Rate:
Full Resolution: 8192 x 6144 (50.3MP) @ up to 15 fps
  4×2 Pixel Binning (16:9): up to 120 fps
Output Format:
10-bit / 12-bit / 14-bit raw
Optical Format: 1/0.98″
Active Pixels: 8192 (H) × 6144 (V) (active pixels)
Pixel Size: 1.6 μm × 1.6 μm
Lens Mount:
C-Mount
Weight:
~23 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Cellular phone
Tablet PC

This camera is compatible with  Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here