LI-IMX678-GM2B-124H

Sony STARVIS 2 color sensor IMX678 comes with MAX96717G

$399.00

Image Product Quantity

LI-IMX678-GM2B-124H (CAMERA ONLY)

3 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

58 in stock (can be backordered)

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 8.86 mm STARVIS2 CMOS Sensor IMX678
Color sensor
ADI MAX96717G GMSL2 serializer
Supports M12 lens
FAKRA Z TYPE
Frame Rate: 60 fps @ 3840 ×2160
Output Format: 10-bit / 12-bit RAW
EEPROM Memory Size:
64 Kbit
HDR (High Dynamic Range): Multi-exposure line-interleaved HDR,
  up to 140dB dynamic range
Resolution: 3856 (H) × 2176 (V) (active pixels)
Optical Format: 1/1.8″
Pixel Size: 2.0 μm × 2.0 μm
Field of View (FOV):
124˚ horizontal
Ingress Protection: No waterproof

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Security & Surveillance Camera
IoT
Robots
Industrial

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.