LI-IMX908-MIPI-140H

8.45MP STARVIS 3™ IMX908 MIPI Camera

$249.00

8 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.42 mm STARVIS 3™ Sensor IMX908
Color sensor
Supports M12 lens
4-lane MIPI CSI-2
Frame Rate: 90 fps @ 3840 ×2160
Output Format: 10-bit / 12-bit RAW
EEPROM Memory Size
128 Kbit
Resolution: 3856 (H) × 2176 (V) (active pixels)
Optical Format 1/2.8″
Pixel Size: 1.45 μm × 1.45 μm
Field of View (FOV):
140˚ horizontal

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Security
Surveillance
Intelligent transportation systems

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.