LI-IMX785-MIPI-120H

5.12MP IMX785 MIPI Camera

Stock available overseas, please contact our team at sales@leopardimaging.com

$249.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony diagonal 9.46 m CMOS sensor IMX785
Color sensor
Supports M12 lens
4-lane MIPI CSI-2
Frame Rate: 30 fps @ 2592 (H) x 1944 (V)
Output Format: 10-bit / 12-bit RAW
Resolution: 2608 (H) x 1960 (V) (Active Pixel)
Optical Format 1/1.7″
Pixel Size: 2.74 x 2.74 μm
EEPROM Memory Size
4 Kbit

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA
ITS

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here