LI-IMX678-MIPI-124H

Stock available overseas, please contact our team at sales@leopardimaging.com

$299.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 8.86 mm STARVIS2 CMOS Sensor IMX678
Color sensor
Supports M12 lens
4-lane MIPI CSI-2
EEPROM Included
Active Pixels: 3856 (H) x 2176 (V)
Pixel Size: 2.0 x 2.0 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Nvidia JETSON Camera Kit: Coming soon…