LI-DragonFire-VGA-GM2B

 

This product will coming soon! Stay tuned for updates.

Other lens angles are available upon request.

For pre-sale inquiries or technical questions, please contact our sales team at sales@leopardimaging.com

 

 

Image Product Quantity

LI-DragonFire-VGA-GM2B(CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1
This product is currently unavailable.

For high volume order, please email sales@leopardimaging.com

VOx Uncooled Infrared Focal Plane Array
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV (H * V) 32.1˚ × 25.8˚
Wavelength Range:
8 ~ 12 μm
Resolution: 640 (H) x 512 (V)
Frame Rate: 30 / 60 Hz
NETD: ≤40 mK @ 25°C, F#1.0, 25Hz
Color / Mono: Mono (Infrared)
Pixel Size: 12 × 12 µm
Power Supply Range: 9 ~ 19 VDC
Power Consumption: < 1W
Part#: LI-DragonFire-VGA-GM2B-031H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Thermal Imaging
Night Vision
Object Detection
Heat Signature Detection

Default Version:
The default lens is  031H (FOV H 31˚) and other lens angles are available upon request

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00