Camera Specification:
LI-IMX676-MIPI-115H
$319.00
13 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$319.00
13 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony STARVIS2 Diagonal 10.04 mm CMOS Image Sensor IMX676 | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI CSI-2 | |
| Active Pixels: | 3552 (H) x 3552 (V) |
| Pixel Size: | 2.0 x 2.0 μm |
If you need to download the driver, please contact:support@leopardimaging.com
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|---|---|---|
| ✔ | N/A | ✔ | N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |